Menu Search

Weld On Hinge 150.0 mm 20.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a brass pin and is available with or without grease nipples.
Item code:

1349761

675 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 34.9667
25 - 74 £ 12.4372
75 + £ 12.1871
Standard pack: 25

Order any quantity

Total price:

£ 34.97

1 x £ 34.9667

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 150.0 mm
Overall Width 25.4 mm
Pin Diameter 13.0 mm
Material Steel
Pin Material Brass
Commodity Code 7326909890

Product 1349761 replaces:

Weld On Hinge 150.0 mm 25.0 mm
Item code: 497552

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us