Quantity | Unit price |
---|---|
1 - 49 | £ 18.9449 |
50 - 149 | £ 7.1467 |
150 + | £ 6.9961 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 13.0 mm |
---|---|
Overall Diameter | 0.512 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Width | 15.5 mm |
Overall Width | 0.61 in |
Pin Diameter | 8.0 mm |
Pin Diameter | 0.315 in |
Material | Aluminium |
Body Material | Aluminium |
Pin Material | Stainless Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.