Menu Search

Weld On Hinge 100.0 mm 16.0 mm Aluminium

Very simple design that is versatile. Made from Aluminium this weld on hinge has a Stainless Steel pin and is available with or without grease nipples.
Item code:

1349765

104 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 18.2129
20 - 59 £ 8.0876
60 + £ 7.9209
Standard pack: 20

Order any quantity

Total price:

£ 18.21

1 x £ 18.2129

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 100.0 mm
Overall Width 19.6 mm
Pin Diameter 10.0 mm
Material Aluminium
Body Material Aluminium
Pin Material Stainless Steel
Commodity Code 7326909890

Product 1349765 replaces:

Weld On Hinge 100.0 mm 20.0 mm
Item code: 497556

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us