Menu Search

Weld On Hinge 80.0 mm 13.0 mm 304 Stainless Steel

Bullet hinges are cylinder or barrel shaped in design. They allow for a versatile mounting location and is secured by welding methods. Bullet hinges also feature a lift-off deign to allow for easy removal of your panel and door. These come in Stainless Steel with brass washer and grease adapter.
Item code:

1349768

383 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 30.9281
25 + £ 10.992
Standard pack: 25

Order any quantity

Total price:

£ 30.93

1 x £ 30.9281

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 13.0 mm
Overall Length 80.0 mm
Overall Width 16.0 mm
Pin Diameter 8.0 mm
Material 304 Stainless Steel
Pin Material Stainless Steel
Commodity Code 7326909890

Product 1349768 replaces:

Weld On Hinge 80.0 mm 16.0 mm
Item code: 497559

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us