Menu Search

Weld On Hinge 100.0 mm 16.0 mm 304 Stainless Steel

Item code:

1349769

670 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 52.7888
25 + £ 19.8857
Standard pack: 25

Order any quantity

Total price:

£ 52.79

1 x £ 52.7888

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 100.0 mm
Overall Width 20.0 mm
Pin Diameter 10.0 mm
Material 304 Stainless Steel
Pin Material Stainless Steel
Commodity Code 7326909890

Product 1349769 replaces:

Weld On Hinge 100.0 mm 16.0 mm Stainless Steel 10.0 mm
Item code: 497560

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us