Menu Search

Weld On Hinge 40.0 mm 8.0 mm Steel

Steel weld-on hinge with a steel pin. Simple design and highly versatile. Available with or without grease nipple.
Item code:

1349723

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 3.0291
50 + £ 1.4649
Standard pack: 50

Order in multiple of 5

Total price:

£ 15.15

5 x £ 3.0291

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 8.0 mm
Overall Length 40.0 mm
Overall Width 10.0 mm
Pin Diameter 5.0 mm
Body Material Steel
Washer Material Brass
Material Steel
Commodity Code 7326909890

Product 1349723 replaces:

Weld On Hinge 40.0 mm 8.0 mm Steel
Item code: 1259065

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us