Menu Search

Weld On Hinge 100.0 mm 16.0 mm Steel

Item code:

1349726

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 7.9469
25 - 74 £ 3.877
75 + £ 3.7937
Standard pack: 25

Order in multiple of 5

Total price:

£ 39.73

5 x £ 7.9469

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 100.0 mm
Overall Width 19.6 mm
Pin Diameter 10.0 mm
Body Material Steel
Washer Material Brass
Material Steel
Commodity Code 8302100090

Product 1349726 replaces:

Weld On Hinge 100.0 mm 16.0 mm Steel
Item code: 1259068

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us