Menu Search

Weld On Hinge 80.0 mm 13.0 mm Aluminium

Item code:

1349731

303 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 13.7834
50 - 149 £ 6.698
150 + £ 6.5729
Standard pack: 50

Order any quantity

Total price:

£ 13.78

1 x £ 13.7834

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 13.0 mm
Overall Length 80.0 mm
Overall Width 15.5 mm
Pin Diameter 8.0 mm
Body Material Aluminium
Washer Material Brass
Material Aluminium
Commodity Code 7326909890

Product 1349731 replaces:

Weld On Hinge 80.0 mm 13.0 mm Aluminium
Item code: 1259073

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us