Quantity | Unit price |
---|---|
1 - 24 | £ 15.2686 |
25 - 74 | £ 7.4484 |
75 + | £ 7.3094 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 13.0 mm |
---|---|
Overall Diameter | 0.512 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Width | 15.5 mm |
Overall Width | 0.61 in |
Pin Diameter | 8.0 mm |
Pin Diameter | 0.315 in |
Body Material | Stainless Steel |
Washer Material | Brass |
Material | 304 Stainless Steel |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.