Quantity | Unit price |
---|---|
5 - 24 | £ 4.2356 |
25 - 74 | £ 1.6566 |
75 + | £ 1.6155 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 11.5 mm |
---|---|
Overall Diameter | 0.453 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 13.2 mm |
Overall Width | 0.52 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Body Material | Steel |
Washer Material | Brass |
Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.