Quantity | Unit price |
---|---|
5 - 24 | £ 9.1716 |
25 - 74 | £ 4.4607 |
75 + | £ 4.3773 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 16.0 mm |
---|---|
Overall Diameter | 0.63 in |
Overall Length | 120.0 mm |
Overall Length | 4.724 in |
Overall Width | 19.6 mm |
Overall Width | 0.772 in |
Pin Diameter | 10.0 mm |
Pin Diameter | 0.394 in |
Body Material | Steel |
Washer Material | Brass |
Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.