Menu Search

Weld On Hinge 180.0 mm 20.0 mm Steel

Item code:

1349738

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 18.3692
25 - 74 £ 8.9214
75 + £ 8.7547
Standard pack: 25

Order any quantity

Total price:

£ 18.37

1 x £ 18.3692

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 180.0 mm
Overall Width 25.4 mm
Pin Diameter 13.0 mm
Body Material Steel
Washer Material Brass
Material Steel
Commodity Code 7326909890

Product 1349738 replaces:

Weld On Hinge 180.0 mm 25.4 mm
Item code: 1284779

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us