Quantity | Unit price |
---|---|
5 - 49 | £ 4.0907 |
50 - 149 | £ 1.5841 |
150 + | £ 1.5147 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 8.0 mm |
---|---|
Overall Diameter | 0.315 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Washer Material | Brass |
Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.