Menu Search

Weld On Hinge 120.0 mm 16.0 mm Steel

Item code:

1349743

260 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 13.0539
25 - 74 £ 6.3506
75 + £ 6.2255
Standard pack: 25

Order any quantity

Total price:

£ 13.05

1 x £ 13.0539

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 120.0 mm
Overall Width 19.6 mm
Pin Diameter 10.0 mm
Body Material Steel
Washer Material Brass
Material Steel
Commodity Code 7326909890

Product 1349743 replaces:

Weld On Hinge 120.0 mm 19.6 mm
Item code: 1284784

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us