Menu Search

Weld On Hinge 150.0 mm 20.0 mm Steel

Item code:

1349744

939 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 20.4016
25 - 74 £ 9.922
75 + £ 9.7274
Standard pack: 25

Order any quantity

Total price:

£ 20.40

1 x £ 20.4016

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 150.0 mm
Overall Width 25.4 mm
Pin Diameter 13.0 mm
Body Material Steel
Washer Material Brass
Material Steel
Commodity Code 7326909890

Product 1349744 replaces:

Weld On Hinge 150.0 mm 25.4 mm
Item code: 1284785

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us