Menu Search

Weld On Hinge 180.0 mm 20.0 mm Steel

Item code:

1349745

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 23.1035
25 - 74 £ 11.9248
75 + £ 11.3361
Standard pack: 25

Order any quantity

Total price:

£ 23.10

1 x £ 23.1035

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 180.0 mm
Overall Width 25.4 mm
Pin Diameter 13.0 mm
Body Material Steel
Washer Material Brass
Material Steel
Commodity Code 7318190090

Product 1349745 replaces:

Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.0 mm | 0.984 in ; Overall Diameter - 20.0 mm | 0.787 in ; Material - Steel
Item code: 493505
Weld On Hinge 180.0 mm 25.4 mm
Item code: 1284786

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us