Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.
Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Diameter | Overall Length | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
£ 4.3495 - £ 8.9371 | 1309 In stock |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Aluminium
|
0.469 in
11.9 mm
|
||
£ 1.5841 - £ 4.0907 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
1349728 | £ 4.2522 - £ 8.9371 | 266 In stock |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
|
1349733 | £ 13.6184 - £ 28.557 | 83 In stock |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
|
£ 8.7547 - £ 18.3692 | 175 In stock |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
£ 1.9454 - £ 5.0808 | 1080 In stock |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
£ 7.1983 - £ 12.5588 | 320 In stock |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
£ 1.4869 - £ 3.0745 | 1500 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
1349727 | £ 7.0871 - £ 15.2686 | 375 In stock |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
|
£ 7.3094 - £ 15.2686 | 447 In stock |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
304 Stainless Steel
|
0.61 in
15.5 mm
|
||
£ 4.3773 - £ 9.1716 | 66 In stock |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
£ 1.7509 - £ 4.5858 | 325 In stock |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
£ 11.5061 - £ 23.4501 | 236 In stock |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
7.087 in
180.0 mm
|
Steel
|
1 in
25.4 mm
|
||
£ 3.7937 - £ 7.9469 | Request the lead time here |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
3.937 in
100.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
£ 6.5729 - £ 13.7834 | 303 In stock |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Aluminium
|
0.61 in
15.5 mm
|
||
£ 1.6397 - £ 4.2991 | 20 In stock |
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
2.756 in
70.0 mm
|
Steel
|
0.52 in
13.2 mm
|
||
£ 1.6397 - £ 4.2991 | 1875 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
£ 9.7274 - £ 20.4016 | 939 In stock |
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
5.906 in
150.0 mm
|
Steel
|
1 in
25.4 mm
|
||
£ 18.9685 - £ 39.7349 | 64 In stock |
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
4.724 in
120.0 mm
|
304 Stainless Steel
|
0.772 in
19.6 mm
|
||
£ 2.4457 - £ 5.0808 | Request the lead time here |
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
3.15 in
80.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.