Menu Search

Button Head Seal Screws

In stock

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic..

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0174

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
75 results
Product SKUs information
Item Code Price range Availability d2 max h1 max Material A/F d1 l1 d3 ±0.05 View
£ 2.5118 - £ 3.8643 Request the lead time here
14.0
4.4
303 Stainless Steel
5.0
M8
20.0
8.5
£ 3.5088 - £ 5.3982 Request the lead time here
17.5
5.5
303 Stainless Steel
6.0
M10
40.0
10.6
£ 1.9749 - £ 3.0383 41 In stock
5.7
1.7
316 Stainless Steel
2.0
M3
12.0
3.6
£ 1.9365 - £ 2.9793 18 In stock
5.7
1.7
316 Stainless Steel
2.0
M3
8.0
3.6
£ 2.7227 - £ 4.1887 420 In stock
10.5
3.3
316 Stainless Steel
4.0
M6
20.0
6.8
£ 2.1858 - £ 3.3628 Request the lead time here
7.6
2.2
316 Stainless Steel
2.5
M4
20.0
4.5
£ 3.5088 - £ 5.3982 Request the lead time here
21.0
6.6
316 Stainless Steel
8.0
M12
25.0
12.9
£ 2.9528 - £ 4.5427 28 In stock
10.5
3.3
316 Stainless Steel
4.0
M6
30.0
6.8
£ 3.1637 - £ 4.8672 126 In stock
14.0
4.4
316 Stainless Steel
5.0
M8
30.0
8.5
£ 3.5088 - £ 5.3982 Request the lead time here
21.0
6.6
316 Stainless Steel
8.0
M12
40.0
12.9
£ 1.5914 - £ 2.4483 150 In stock
5.7
1.7
303 Stainless Steel
2.0
M3
10.0
3.6
£ 1.6681 - £ 2.5663 4117 In stock
5.7
1.7
303 Stainless Steel
2.0
M3
20.0
3.6
£ 1.8598 - £ 2.8613 255 In stock
9.5
2.8
303 Stainless Steel
3.0
M5
8.0
5.6
£ 1.6106 - £ 2.4778 171 In stock
5.7
1.7
303 Stainless Steel
2.0
M3
12.0
3.6
£ 1.7064 - £ 2.6253 1021 In stock
7.6
2.2
303 Stainless Steel
2.5
M4
6.0
4.5
  • of 4
Button Head Seal Screw M8 20.0 303 Stainless Steel

20224639

Price Range
£ 3.8643 - £ 2.5118

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    4.4
  • d2 max
    14.0
  • A/F
    5.0
Button Head Seal Screw M10 40.0 303 Stainless Steel

20224707

Price Range
£ 5.3982 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M3 12.0 316 Stainless Steel

20225858

Price Range
£ 3.0383 - £ 1.9749

Stock Levels
41 In stock
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M3 8.0 316 Stainless Steel

20225834

Price Range
£ 2.9793 - £ 1.9365

Stock Levels
18 In stock
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M6 20.0 316 Stainless Steel

20226008

Price Range
£ 4.1887 - £ 2.7227

Stock Levels
420 In stock
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M4 20.0 316 Stainless Steel

20225926

Price Range
£ 3.3628 - £ 2.1858

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5
Button Head Seal Screw M12 25.0 316 Stainless Steel

20226145

Price Range
£ 5.3982 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    25.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M6 30.0 316 Stainless Steel

20226022

Price Range
£ 4.5427 - £ 2.9528

Stock Levels
28 In stock
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M8 30.0 316 Stainless Steel

20226077

Price Range
£ 4.8672 - £ 3.1637

Stock Levels
126 In stock
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    4.4
  • d2 max
    14.0
  • A/F
    5.0
Button Head Seal Screw M12 40.0 316 Stainless Steel

20226169

Price Range
£ 5.3982 - £ 3.5088

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    40.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M3 10.0 303 Stainless Steel

20224424

Price Range
£ 2.4483 - £ 1.5914

Stock Levels
150 In stock
Attributes
  • d1
    M3
  • l1
    10.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M3 20.0 303 Stainless Steel

20224448

Price Range
£ 2.5663 - £ 1.6681

Stock Levels
4117 In stock
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M5 8.0 303 Stainless Steel

20224516

Price Range
£ 2.8613 - £ 1.8598

Stock Levels
255 In stock
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M3 12.0 303 Stainless Steel

20224431

Price Range
£ 2.4778 - £ 1.6106

Stock Levels
171 In stock
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M4 6.0 303 Stainless Steel

20224455

Price Range
£ 2.6253 - £ 1.7064

Stock Levels
1021 In stock
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5