Menu Search

Cabinet Handles

In stock

This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.

They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.

Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.

  • Circular bar with a bridge form.
  • It has an ergonomic design that provides stability and smooth surfaces.
  • Used for applications in railways, machinery and industrial equipment.
Material: Aluminium Colour: Natural, Black Series Code: SR78010, SR78000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 w1 h1 Colour d2 d1 Mounting type View
£ 13.72 - £ 18.29 Request the lead time here
164.0
26.0
57.0
Natural
17.0
M6
Front Mounting
£ 12.55 - £ 16.73 Request the lead time here
160.0
20.0
51.0
Black
13.0
M5
Front Mounting
£ 8.61 - £ 11.48 Request the lead time here
112.0
20.0
49.0
Natural
13.0
M5
Front Mounting
£ 7.82 - £ 10.43 Request the lead time here
120.0
20.0
49.0
Natural
13.0
M6
Rear Mounting
£ 26.05 - £ 34.73 2 In stock
500.0
26.0
57.0
Natural
17.0
M8
Rear Mounting
£ 11.11 - £ 14.81 24 In stock
160.0
20.0
51.0
Black
13.0
M6
Rear Mounting
£ 13.18 - £ 17.57 75 In stock
160.0
26.0
57.0
Black
17.0
M8
Rear Mounting
£ 7.40 - £ 9.86 Request the lead time here
112.0
20.0
49.0
Natural
13.0
M6
Rear Mounting
£ 8.93 - £ 11.91 52 In stock
128.0
20.0
51.0
Natural
13.0
M6
Rear Mounting
£ 11.56 - £ 15.41 10 In stock
160.0
26.0
57.0
Natural
17.0
M8
Rear Mounting
£ 23.68 - £ 31.57 24 In stock
400.0
26.0
57.0
Natural
17.0
M8
Rear Mounting
  • of 3
Cabinet Handle Front Mounting 164.0 26.0 57.0 Aluminium

20252038

Price Range
£ 18.29 - £ 13.72

Stock Levels
Request the lead time here
Attributes
  • l1
    164.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M6
  • d2
    17.0
Cabinet Handle Front Mounting 160.0 20.0 51.0 Aluminium

20251642

Price Range
£ 16.73 - £ 12.55

Stock Levels
Request the lead time here
Attributes
  • l1
    160.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M5
  • d2
    13.0
Cabinet Handle Front Mounting 112.0 20.0 49.0 Aluminium

20251666

Price Range
£ 11.48 - £ 8.61

Stock Levels
Request the lead time here
Attributes
  • l1
    112.0
  • w1
    20.0
  • h1
    49.0
  • d1
    M5
  • d2
    13.0
Cabinet Handle Rear Mounting 120.0 20.0 49.0 Aluminium

20251697

Price Range
£ 10.43 - £ 7.82

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • w1
    20.0
  • h1
    49.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 500.0 26.0 57.0 Aluminium

20251758

Price Range
£ 34.73 - £ 26.05

Stock Levels
2 In stock
Attributes
  • l1
    500.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 160.0 20.0 51.0 Aluminium

20251802

Price Range
£ 14.81 - £ 11.11

Stock Levels
24 In stock
Attributes
  • l1
    160.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 160.0 26.0 57.0 Aluminium

20251833

Price Range
£ 17.57 - £ 13.18

Stock Levels
75 In stock
Attributes
  • l1
    160.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 112.0 20.0 49.0 Aluminium

20251888

Price Range
£ 9.86 - £ 7.40

Stock Levels
Request the lead time here
Attributes
  • l1
    112.0
  • w1
    20.0
  • h1
    49.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 128.0 20.0 51.0 Aluminium

20251895

Price Range
£ 11.91 - £ 8.93

Stock Levels
52 In stock
Attributes
  • l1
    128.0
  • w1
    20.0
  • h1
    51.0
  • d1
    M6
  • d2
    13.0
Cabinet Handle Rear Mounting 160.0 26.0 57.0 Aluminium

20251932

Price Range
£ 15.41 - £ 11.56

Stock Levels
10 In stock
Attributes
  • l1
    160.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M8
  • d2
    17.0
Cabinet Handle Rear Mounting 400.0 26.0 57.0 Aluminium

20251963

Price Range
£ 31.57 - £ 23.68

Stock Levels
24 In stock
Attributes
  • l1
    400.0
  • w1
    26.0
  • h1
    57.0
  • d1
    M8
  • d2
    17.0