Menu Search

Cable Chains 7.0 mm (H) 7.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Item code:

34000825

98 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 £ 9.1139
2 + £ 6.5099
Standard pack: 2

Order any quantity

Total price:

£ 9.11

1 x £ 9.1139

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA6
Colour Black
Height 7.0 mm
Width 7.0 mm
Number of Mounting Holes 4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us