Cable Chain - Fixed/Opening is used for the protection of wires that are in motion. Protects wires and cables from abrasion or scratches, and prevents wear and entanglement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | Radius | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 23.2905 - £ 23.2905 | 38 In stock |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
25
|
|||||||
£ 19.7632 - £ 19.7632 | 40 In stock |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
34000822 | £ 22.6551 - £ 22.6551 | 30 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
35
|
||||||
£ 18.8814 - £ 18.8814 | 46 In stock |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
18
|
|||||||
£ 20.9693 - £ 20.9693 | 34 In stock |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 24.4966 - £ 24.4966 | 30 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 23.2905 - £ 23.2905 | 40 In stock |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 16.0674 - £ 16.0674 | 99 In stock |
0.276 in
7.0 mm
|
0.276 in
7.0 mm
|
18
|
|||||||
£ 19.4779 - £ 19.4779 | 30 In stock |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
18
|
|||||||
£ 20.4894 - £ 20.4894 | 2 In stock |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 16.8714 - £ 16.8714 | 31 In stock |
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
18
|
|||||||
£ 25.3006 - £ 25.3006 | 2 In stock |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 17.6754 - £ 17.6754 | 44 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
18
|
|||||||
£ 25.3006 - £ 25.3006 | 24 In stock |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 24.0946 - £ 24.0946 | 35 In stock |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 24.0946 - £ 24.0946 | 35 In stock |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
£ 26.5066 - £ 26.5066 | 13 In stock |
1.457 in
37.0 mm
|
0.709 in
18.0 mm
|
38
|
|||||||
£ 24.7041 - £ 24.7041 | 28 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
35
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue