Menu Search

Cable Clamps - Adhesive Mount, Aluminium, 2 Arm

In stock

Cable Clamps with two arms are quick and easy to install thanks to their strong adhesive mount. The arms are flexible making them easy to adjust. Ideal for securing lightweight cables, wires and cords.

This type of cable clamp is low profile, light but also durable, and usually takes up little space.

  • Material: Aluminium
  • Colour: Silver

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
ASK-6 £ 0.3217 - £ 0.3217 114370 In stock
ASK-3 £ 0.2395 - £ 0.2395 56248 In stock
Cable Clamp Adhesive 9.5 mm Aluminium Silver

ASK-6

Price Range
£ 0.3217 - £ 0.3217

Stock Levels
114370 In stock
Attributes
  • Overall Height
    14.3 mm
  • Base Length
    15.7 mm
  • Base Width
    18.8 mm
  • Compatible Cable Diameter Range
    9.5 mm
  • Maximum Compatible Cable Diameter
    9.5 mm
Cable Clamp Adhesive 6.0 mm Aluminium Silver

ASK-3

Price Range
£ 0.2395 - £ 0.2395

Stock Levels
56248 In stock
Attributes
  • Overall Height
    9.5 mm
  • Base Length
    11.3 mm
  • Base Width
    16.8 mm
  • Compatible Cable Diameter Range
    6.0 mm
  • Maximum Compatible Cable Diameter
    6.0 mm