Quantity | Unit price |
---|---|
500 - 999 | £ 0.1082 |
1000 + | £ 0.1061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 3.0 mm |
---|---|
Base Width | 0.118 in |
Compatible Cable Diameter Range | 2.3 mm |
Compatible Cable Diameter Range | 0.091 in |
Compatible Hole Diameter | 4.6 mm |
Compatible Hole Diameter | 0.181 in |
Fitting Style | Snap Fit |
Adhesive Material | Acrylic Adhesive |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.