Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2576 |
5000 - 9999 | £ 0.205 |
10000 + | £ 0.1713 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Push In |
Compatible Cable Diameter Range | 11.1 mm |
Compatible Cable Diameter Range | 0.437 in |
Maximum Compatible Cable Diameter | 11.1 mm |
Maximum Compatible Cable Diameter | 0.437 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Overall Length | 22.9 mm |
Overall Length | 0.902 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Full Material | Polyamide 66 |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.