Menu Search

Cable Clamp Push In 2.4 mm 2.4 mm PA Natural

This Half U Clamp Plug-In Routing Clip is made from Natural UL94 V-2 Nylon, it has a low profile design for use on densely packed boards or other limited space applications. This clamp is useful for routing wire bundles.
Item code:

HURC1-2-01

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1317
5000 - 9999 £ 0.1291
10000 + £ 0.1264
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 131.70

1000 x £ 0.1317

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Base Length 12.4 mm
Base Width 7.6 mm
Compatible Cable Diameter Range 3.2 mm
Compatible Hole Diameter 3.2 mm
Compatible Panel Thickness Range 2.4 mm
Maximum Compatible Cable Diameter 3.2 mm
Operating Temperature Range -40 - 85 °C
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us