Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0501 |
5000 - 9999 | £ 0.0492 |
10000 - 24999 | £ 0.0482 |
25000 - 49999 | £ 0.0472 |
50000 + | £ 0.0462 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Natural |
Fitting Style | Clamp |
Mounting Method | Screw |
Compatible Cable Diameter Range | 4.8 mm |
Compatible Cable Diameter Range | 0.189 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Style | P Clip |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.