Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
N-3E £ 0.0371 - £ 0.0378 83267 In stock
Fixed
Natural
4.4 mm
4.8 mm
N-4BE-19 £ 0.0758 - £ 0.0807 16246 In stock
Fixed
Natural
5.2 mm
6.4 mm
N-4E-BK £ 0.0287 - £ 0.0312 46393 In stock
Fixed
Black
4.4 mm
5.6 mm
N-6E £ 0.0455 - £ 0.0465 238902 In stock
Fixed
Natural
4.4 mm
10.0 mm
£ 0.029 - £ 0.0315 4880 In stock
Fixed
Natural
4.4 mm
11.1 mm
£ 1.0581 - £ 1.0798 Request the lead time here
Adjustable
Natural
5.2 mm
25.4 - 30.5 mm
£ 0.3821 - £ 0.3821 127455 In stock
Fixed
Natural
12.7 mm
12.7 mm
£ 0.0807 - £ 0.0858 42 In stock
Fixed
Natural
5.2 mm
15.9 - 15.9 mm
£ 0.2362 - £ 0.2459 2620 In stock
Fixed
Natural
5.2 mm
17.5 - 17.5 mm
N-12B-BK £ 0.15 - £ 0.1556 8479 In stock
Fixed
Black
5.2 mm
19.1 - 19.1 mm
£ 0.3335 - £ 0.3474 Request the lead time here
Fixed
Natural
5.2 mm
25.4 - 25.4 mm
£ 0.5002 - £ 0.5113 Request the lead time here
Fixed
Natural
5.2 mm
28.6 - 28.6 mm
£ 0.6989 - £ 0.7128 Request the lead time here
Adjustable
Natural
5.2 mm
31.8 - 37.3 mm
£ 0.076 - £ 0.0808 949 In stock
Fixed
Black
5.2 mm
3.2 - 3.2 mm
£ 0.1403 - £ 0.1459 11666 In stock
Fixed
Natural
5.2 mm
4.8 - 4.8 mm
£ 0.1124 - £ 0.1171 22923 In stock
Fixed
Black
5.2 mm
8 - 8.0 mm
£ 0.0692 - £ 0.0736 50690 In stock
Fixed
Natural
5.2 mm
11.1 - 11.1 mm
£ 0.1374 - £ 0.1431 2000 In stock
Fixed
Natural
5.2 mm
12.7 - 12.7 mm
£ 0.0818 - £ 0.0869 2301 In stock
Fixed
Black
5.2 mm
14.3 mm
£ 0.6656 - £ 0.6656 2700 In stock
Fixed
Natural
4.6 mm
25.4 mm
  • of 10
P Style Cable Clamp Screw 4.8 mm PA Natural

N-3E

Price Range
£ 0.0378 - £ 0.0371

Stock Levels
83267 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.8 mm
P Style Cable Clamp Screw 6.4 mm PA Natural

N-4BE-19

Price Range
£ 0.0807 - £ 0.0758

Stock Levels
16246 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 5.6 mm 4.4 mm PA Black

N-4E-BK

Price Range
£ 0.0312 - £ 0.0287

Stock Levels
46393 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
P Style Cable Clamp Screw 10.0 mm 4.4 mm PA Natural

N-6E

Price Range
£ 0.0465 - £ 0.0455

Stock Levels
238902 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    10.0 mm
P Style Cable Clamp Screw 11.1 mm 4.4 mm PA Natural

N-7E-19

Price Range
£ 0.0315 - £ 0.029

Stock Levels
4880 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
P Style Cable Clamp Screw 30.5 mm 5.2 mm PA Natural

N-20B-19

Price Range
£ 1.0798 - £ 1.0581

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    25.4 - 30.5 mm
P Style Cable Clamp Screw 12.7 mm 12.7 mm PA Natural

460280

Price Range
£ 0.3821 - £ 0.3821

Stock Levels
127455 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    31.0 mm
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Natural

N-10B

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
42 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    15.9 - 15.9 mm
P Style Cable Clamp Screw 17.5 mm 5.2 mm PA Natural

N-11B-19

Price Range
£ 0.2459 - £ 0.2362

Stock Levels
2620 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    17.5 - 17.5 mm
P Style Cable Clamp Screw 19.1 mm 5.2 mm PA Black

N-12B-BK

Price Range
£ 0.1556 - £ 0.15

Stock Levels
8479 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    19.1 - 19.1 mm
P Style Cable Clamp Screw 25.4 mm 5.2 mm PA Natural

N-16B

Price Range
£ 0.3474 - £ 0.3335

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    25.4 - 25.4 mm
P Style Cable Clamp Screw 28.6 mm 5.2 mm PA Natural

N-18B-19

Price Range
£ 0.5113 - £ 0.5002

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    28.6 - 28.6 mm
P Style Cable Clamp Screw 37.3 mm 5.2 mm PA Natural

N-24B

Price Range
£ 0.7128 - £ 0.6989

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    31.8 - 37.3 mm
P Style Cable Clamp Screw 3.2 mm 5.2 mm PA Black

N-2B-BK

Price Range
£ 0.0808 - £ 0.076

Stock Levels
949 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 - 3.2 mm
P Style Cable Clamp Screw 4.8 mm PA Natural

N-3B-19

Price Range
£ 0.1459 - £ 0.1403

Stock Levels
11666 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.8 - 4.8 mm
P Style Cable Clamp Screw 8.0 mm 5.2 mm PA Black

N-5B-BK

Price Range
£ 0.1171 - £ 0.1124

Stock Levels
22923 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    8 - 8.0 mm
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Natural

N-7B

Price Range
£ 0.0736 - £ 0.0692

Stock Levels
50690 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 - 11.1 mm
P Style Cable Clamp Screw 12.7 mm 5.2 mm PA Natural

N-8B-19

Price Range
£ 0.1431 - £ 0.1374

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 - 12.7 mm
P Style Cable Clamp Screw 14.3 mm 5.2 mm PA Black

N-9B-BK

Price Range
£ 0.0869 - £ 0.0818

Stock Levels
2301 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    14.3 mm
P Style Cable Clamp Screw 25.4 mm 4.6 mm PA Natural

460283

Price Range
£ 0.6656 - £ 0.6656

Stock Levels
2700 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    43.0 mm