These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
N-3E | £ 0.0371 - £ 0.0378 | 83267 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|
N-4BE-19 | £ 0.0758 - £ 0.0807 | 16246 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
|
N-4E-BK | £ 0.0287 - £ 0.0312 | 46393 In stock |
Fixed
|
Black
|
0.173 in
4.4 mm
|
0.22 in
5.6 mm
|
|
N-6E | £ 0.0455 - £ 0.0465 | 238902 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.394 in
10.0 mm
|
|
£ 0.029 - £ 0.0315 | 4880 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.437 in
11.1 mm
|
||
£ 1.0581 - £ 1.0798 | Request the lead time here |
Adjustable
|
Natural
|
0.205 in
5.2 mm
|
1 - 1.201 in
25.4 - 30.5 mm
|
||
£ 0.3821 - £ 0.3821 | 127455 In stock |
Fixed
|
Natural
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.0342 - £ 0.0423 | 999 In stock |
Fixed
|
Natural
|
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
||
£ 0.027 - £ 0.0334 | 7998 In stock |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm
|
||
22CC37B0125B | £ 0.0282 - £ 0.0335 | 12997 In stock |
Fixed
|
Black
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
|
£ 0.0206 - £ 0.0254 | Request the lead time here |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
22CC37D0250 | £ 0.0245 - £ 0.0303 | 23998 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
|
£ 0.028 - £ 0.0345 | 9948 In stock |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.437 in
11.1 mm
|
||
22CC37C0125B | £ 0.0206 - £ 0.0254 | Request the lead time here |
Fixed
|
Black
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
|
£ 0.0237 - £ 0.0293 | 205998 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.185 in
4.7 mm
|
||
£ 0.0476 - £ 0.0556 | 12994 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
£ 0.0282 - £ 0.0349 | 1000 In stock |
Fixed
|
Black
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
£ 0.0206 - £ 0.0254 | 3998 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.126 in
3.2 mm
|
||
£ 0.0282 - £ 0.0349 | 7500 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
||
£ 0.0377 - £ 0.0465 | 8000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.185 in
4.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.