Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
£ 0.028 - £ 0.0345 2893 In stock
Fixed
Natural
5.2 mm
11.1 mm
£ 0.0339 - £ 0.045 5000 In stock
Fixed
Black
5.2 mm
15.9 mm
£ 0.0377 - £ 0.0465 11979 In stock
Fixed
Black
5.2 mm
4.7 mm
£ 0.0594 - £ 0.0733 2000 In stock
Fixed
Black
5.2 mm
17.4 mm
£ 0.0649 - £ 0.0802 9448 In stock
Fixed
Black
5.2 mm
19.1 mm
£ 0.0547 - £ 0.0675 Request the lead time here
Fixed
Black
5.2 mm
15.9 mm
£ 0.0649 - £ 0.0802 7000 In stock
Fixed
Natural
4.2 mm
19.1 mm
£ 0.139 - £ 0.1717 2000 In stock
Fixed
Black
5.2 mm
38.1 mm
£ 0.2007 - £ 0.2478 Request the lead time here
Fixed
Natural
9.8 mm
19.1 mm
£ 0.089 - £ 0.1098 4696 In stock
Fixed
Natural
5.2 mm
30.1 mm
£ 0.227 - £ 0.2802 2000 In stock
Fixed
Natural
5.2 mm
26.2 mm
£ 0.139 - £ 0.1717 31988 In stock
Fixed
Natural
5.2 mm
38.1 mm
£ 0.0298 - £ 0.0369 842 In stock
Fixed
Natural
2.4 mm
3.2 mm
22CC37B0312 £ 0.0249 - £ 0.0308 3485 In stock
Fixed
Natural
3.6 mm
7.9 mm
£ 0.0298 - £ 0.0369 Request the lead time here
Fixed
Natural
2.4 mm
2.4 mm
£ 0.0245 - £ 0.0303 24998 In stock
Fixed
Black
4.2 mm
6.4 mm
£ 0.0245 - £ 0.0303 919 In stock
Fixed
Natural
3.6 mm
6.4 mm
£ 0.0347 - £ 0.0347 Request the lead time here
Fixed
Black
3.6 mm
6.4 mm
£ 0.027 - £ 0.0334 552 In stock
Fixed
Black
5.2 mm
9.5 mm
£ 0.0206 - £ 0.0254 14481 In stock
Fixed
Natural
4.2 mm
3.2 mm
  • of 10
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Natural

22CC37D0437

Price Range
£ 0.0345 - £ 0.028

Stock Levels
2893 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Black

22CC37D0625B

Price Range
£ 0.045 - £ 0.0339

Stock Levels
5000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    15.9 mm
P Style Cable Clamp Screw 4.7 mm 5.2 mm PA Black

22CC50D0187B

Price Range
£ 0.0465 - £ 0.0377

Stock Levels
11979 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
P Style Cable Clamp Screw 17.4 mm 5.2 mm PA Black

22CC50D0687B

Price Range
£ 0.0733 - £ 0.0594

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    17.4 mm
P Style Cable Clamp Screw 19.1 mm 5.2 mm PA Black

22CC50D0750B

Price Range
£ 0.0802 - £ 0.0649

Stock Levels
9448 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    19.1 mm
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Black

22CC50D0625B

Price Range
£ 0.0675 - £ 0.0547

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    15.9 mm
P Style Cable Clamp Screw 19.1 mm 4.2 mm PA Natural

22CC50C0750

Price Range
£ 0.0802 - £ 0.0649

Stock Levels
7000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    19.1 mm
P Style Cable Clamp Screw 38.1 mm 5.2 mm PA Black

22CC50D1500B

Price Range
£ 0.1717 - £ 0.139

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    38.1 mm
P Style Cable Clamp Screw 19.1 mm PA Natural

22CC87F0750

Price Range
£ 0.2478 - £ 0.2007

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    19.1 mm
P Style Cable Clamp Screw 30.1 mm PA Natural

22CC50D1187

Price Range
£ 0.1098 - £ 0.089

Stock Levels
4696 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    30.1 mm
P Style Cable Clamp Screw 26.2 mm PA Natural

22CC87D1003

Price Range
£ 0.2802 - £ 0.227

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    26.2 mm
P Style Cable Clamp Screw 38.1 mm PA Natural

22CC50D1500

Price Range
£ 0.1717 - £ 0.139

Stock Levels
31988 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    38.1 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

22CC16A0125

Price Range
£ 0.0369 - £ 0.0298

Stock Levels
842 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
P Style Cable Clamp Screw 7.9 mm 3.6 mm PA Natural

22CC37B0312

Price Range
£ 0.0308 - £ 0.0249

Stock Levels
3485 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
P Style Cable Clamp Screw 2.4 mm PA Natural

22CC16A0093

Price Range
£ 0.0369 - £ 0.0298

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    2.4 mm
P Style Cable Clamp Screw 6.4 mm 4.2 mm PA Black

22CC37C0250B

Price Range
£ 0.0303 - £ 0.0245

Stock Levels
24998 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 6.4 mm PA Natural

22CC37B0250

Price Range
£ 0.0303 - £ 0.0245

Stock Levels
919 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 6.4 mm 3.6 mm PA Black

22CC37B0250B

Price Range
£ 0.0347 - £ 0.0347

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 9.5 mm 5.2 mm PA Black

22CC37D0375B

Price Range
£ 0.0334 - £ 0.027

Stock Levels
552 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 mm
P Style Cable Clamp Screw 3.2 mm 4.2 mm PA Natural

22CC37C0125

Price Range
£ 0.0254 - £ 0.0206

Stock Levels
14481 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm