These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
£ 0.0245 - £ 0.0303 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.028 - £ 0.0345 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.437 in
11.1 mm
|
||
£ 0.052 - £ 0.0642 | 6390 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.563 in
14.3 mm
|
||
£ 0.0547 - £ 0.0675 | 4000 In stock |
Fixed
|
Black
|
0.165 in
4.2 mm
|
0.626 in
15.9 mm
|
||
£ 0.0249 - £ 0.0308 | 23081 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.311 in
7.9 mm
|
||
£ 0.0486 - £ 0.06 | 737 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.374 in
9.5 mm
|
||
£ 0.1379 - £ 0.1703 | 5000 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
£ 0.0494 - £ 0.061 | 4000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.437 in
11.1 mm
|
||
£ 0.0547 - £ 0.0675 | 12966 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
||
£ 0.0517 - £ 0.0639 | 6000 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
||
£ 0.0547 - £ 0.0675 | 10000 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.626 in
15.9 mm
|
||
22CC50D1250 | £ 0.089 - £ 0.1098 | 4250 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.252 in
31.8 mm
|
|
£ 0.0649 - £ 0.0802 | 14000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.752 in
19.1 mm
|
||
£ 0.0342 - £ 0.0422 | 12000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.126 in
3.2 mm
|
||
£ 0.089 - £ 0.1098 | 53437 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
||
£ 0.089 - £ 0.1098 | 17000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.252 in
31.8 mm
|
||
£ 0.227 - £ 0.2802 | 1000 In stock |
Fixed
|
Natural
|
0.386 in
9.8 mm
|
1.031 in
26.2 mm
|
||
22CC16A0062 | £ 0.0298 - £ 0.0369 | 970 In stock |
Fixed
|
Natural
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
|
£ 0.0302 - £ 0.0346 | Request the lead time here |
Fixed
|
Natural
|
0.13 in
3.3 mm
|
0.374 in
9.5 mm
|
||
£ 0.0298 - £ 0.0369 | Request the lead time here |
Fixed
|
Natural
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.