Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
£ 0.0237 - £ 0.0293 Request the lead time here
Fixed
Black
5.2 mm
4.7 mm
£ 0.0269 - £ 0.0359 Request the lead time here
Fixed
Black
3.6 mm
7.9 mm
£ 0.0282 - £ 0.0349 3000 In stock
Fixed
Natural
3.6 mm
12.7 mm
£ 0.0469 - £ 0.0579 6695 In stock
Fixed
Natural
5.2 mm
13.5 mm
22CC37D0625 £ 0.0469 - £ 0.0579 5000 In stock
Fixed
Natural
5.2 mm
15.9 mm
£ 0.027 - £ 0.0334 7500 In stock
Fixed
Natural
4.2 mm
9.5 mm
£ 0.0282 - £ 0.0349 3947 In stock
Fixed
Natural
4.2 mm
12.7 mm
£ 0.0237 - £ 0.0293 35000 In stock
Fixed
Natural
5.2 mm
4.7 mm
£ 0.068 - £ 0.084 7445 In stock
Fixed
Natural
4.2 mm
20.6 mm
£ 0.027 - £ 0.0334 Request the lead time here
Fixed
Natural
5.2 mm
9.5 mm
£ 0.0517 - £ 0.0639 12500 In stock
Fixed
Natural
4.2 mm
12.7 mm
£ 0.0342 - £ 0.0422 Request the lead time here
Fixed
Black
5.2 mm
3.2 mm
£ 0.0377 - £ 0.0465 4000 In stock
Fixed
Natural
4.2 mm
4.7 mm
£ 0.0438 - £ 0.0541 3486 In stock
Fixed
Natural
5.2 mm
7.9 mm
£ 0.052 - £ 0.0642 58695 In stock
Fixed
Black
5.2 mm
14.3 mm
£ 0.0594 - £ 0.0733 3993 In stock
Fixed
Natural
4.2 mm
17.4 mm
22CC50D1375 £ 0.1004 - £ 0.124 4340 In stock
Fixed
Natural
5.2 mm
34.9 mm
£ 0.068 - £ 0.084 998 In stock
Fixed
Black
5.2 mm
20.6 mm
£ 0.0411 - £ 0.0507 3000 In stock
Fixed
Black
5.2 mm
6.4 mm
£ 0.0517 - £ 0.0639 2000 In stock
Fixed
Natural
5.2 mm
12.7 mm
  • of 10
P Style Cable Clamp Screw 4.7 mm 5.2 mm PA Black

22CC37D0187B

Price Range
£ 0.0293 - £ 0.0237

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
P Style Cable Clamp Screw 7.9 mm 3.6 mm PA Black

22CC37B0312B

Price Range
£ 0.0359 - £ 0.0269

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
P Style Cable Clamp Screw 12.7 mm 3.6 mm PA Natural

22CC37B0500

Price Range
£ 0.0349 - £ 0.0282

Stock Levels
3000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm
P Style Cable Clamp Screw 13.5 mm 5.2 mm PA Natural

22CC37D0562

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
6695 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    13.5 mm
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Natural

22CC37D0625

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
5000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    15.9 mm
P Style Cable Clamp Screw 9.5 mm 4.2 mm PA Natural

22CC37C0375

Price Range
£ 0.0334 - £ 0.027

Stock Levels
7500 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 mm
P Style Cable Clamp Screw 12.7 mm 4.2 mm PA Natural

22CC37C0500

Price Range
£ 0.0349 - £ 0.0282

Stock Levels
3947 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm
P Style Cable Clamp Screw 4.7 mm 5.2 mm PA Natural

22CC37D0187E

Price Range
£ 0.0293 - £ 0.0237

Stock Levels
35000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
P Style Cable Clamp Screw 20.6 mm 4.2 mm PA Natural

22CC50C0812

Price Range
£ 0.084 - £ 0.068

Stock Levels
7445 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    20.6 mm
P Style Cable Clamp Screw 9.5 mm 5.2 mm PA Natural

22CC37D0375

Price Range
£ 0.0334 - £ 0.027

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 mm
P Style Cable Clamp Screw 12.7 mm 4.2 mm PA Natural

22CC50C0500

Price Range
£ 0.0639 - £ 0.0517

Stock Levels
12500 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm
P Style Cable Clamp Screw 3.2 mm 5.2 mm PA Black

22CC50D0125B

Price Range
£ 0.0422 - £ 0.0342

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
P Style Cable Clamp Screw 4.7 mm 4.2 mm PA Natural

22CC50C0187

Price Range
£ 0.0465 - £ 0.0377

Stock Levels
4000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.7 mm
P Style Cable Clamp Screw 7.9 mm 5.2 mm PA Natural

22CC50D0312

Price Range
£ 0.0541 - £ 0.0438

Stock Levels
3486 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.9 mm
P Style Cable Clamp Screw 14.3 mm 5.2 mm PA Black

22CC50D0562B

Price Range
£ 0.0642 - £ 0.052

Stock Levels
58695 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    14.3 mm
P Style Cable Clamp Screw 17.4 mm 4.2 mm PA Natural

22CC50C0687

Price Range
£ 0.0733 - £ 0.0594

Stock Levels
3993 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    17.4 mm
P Style Cable Clamp Screw 34.9 mm PA Natural

22CC50D1375

Price Range
£ 0.124 - £ 0.1004

Stock Levels
4340 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    34.9 mm
P Style Cable Clamp Screw 20.6 mm 5.2 mm PA Black

22CC50D0812B

Price Range
£ 0.084 - £ 0.068

Stock Levels
998 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    20.6 mm
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Black

22CC50D0250B

Price Range
£ 0.0507 - £ 0.0411

Stock Levels
3000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 12.7 mm 5.2 mm PA Natural

22CC50D0500

Price Range
£ 0.0639 - £ 0.0517

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    12.7 mm