These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
£ 0.068 - £ 0.084 | 4208 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.811 in
20.6 mm
|
||
£ 0.0486 - £ 0.06 | Request the lead time here |
Fixed
|
Natural
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
22CC16A0187 | £ 0.03 - £ 0.0371 | Request the lead time here |
Fixed
|
Natural
|
0.094 in
2.4 mm
|
0.185 in
4.7 mm
|
|
22CC28E0250 | £ 0.0311 - £ 0.0384 | Request the lead time here |
Fixed
|
Natural
|
0.13 in
3.3 mm
|
0.252 in
6.4 mm
|
|
£ 0.0237 - £ 0.0293 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.185 in
4.7 mm
|
||
£ 0.0237 - £ 0.0293 | 999 In stock |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.185 in
4.7 mm
|
||
£ 0.0237 - £ 0.0293 | Request the lead time here |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.185 in
4.7 mm
|
||
22CC37D0312 | £ 0.0249 - £ 0.0308 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.311 in
7.9 mm
|
|
£ 0.0308 - £ 0.0411 | Request the lead time here |
Fixed
|
Black
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.0237 - £ 0.0293 | 2996 In stock |
Fixed
|
Black
|
0.165 in
4.2 mm
|
0.185 in
4.7 mm
|
||
£ 0.0249 - £ 0.0308 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
£ 0.0411 - £ 0.0507 | 2998 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.0237 - £ 0.0293 | 5997 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.185 in
4.7 mm
|
||
£ 0.0245 - £ 0.0303 | 12360 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.0323 - £ 0.0432 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.531 in
13.5 mm
|
||
£ 0.0411 - £ 0.0507 | 1355 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.0486 - £ 0.06 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
||
£ 0.0387 - £ 0.0462 | 4998 In stock |
Fixed
|
Black
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
£ 0.0438 - £ 0.0541 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
£ 0.0494 - £ 0.061 | 6000 In stock |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.