Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1764 |
5000 - 9999 | £ 0.1737 |
10000 + | £ 0.1695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Mounting Method | Clip On |
Compatible Cable Diameter Range | 15.9 mm |
Compatible Cable Diameter Range | 0.626 in |
Maximum Compatible Cable Diameter | 15.9 mm |
Maximum Compatible Cable Diameter | 0.626 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Panel Thickness | 0.76 mm |
Minimum Panel Thickness | 0.03 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness Range | 0.76 - 1.52 mm |
Panel Thickness Range | 0.03 - 0.06 in |
Square Size | 6.4 mm |
Square Size | 0.252 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Type | 1 |
UL/CSA Description | UL E71558 |
Maximum Panel Thickness | 1.52 mm |
Maximum Panel Thickness | 0.06 in |
Overall Height | 33.3 mm |
Overall Height | 1.311 in |
Commodity Code | 3926909790 |
Overall Width | 26.2 mm |
Overall Width | 1.031 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.