Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3585 |
5000 + | £ 0.3502 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Mounting Method | Screw |
Base Length | 9.7 mm |
Base Length | 0.382 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Compatible Cable Diameter Range | 6.4 mm |
Compatible Cable Diameter Range | 0.252 in |
Hole Diameter | 2.4 mm |
Hole Diameter | 0.094 in |
Maximum Compatible Cable Diameter | 6.4 mm |
Maximum Compatible Cable Diameter | 0.252 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 8.1 mm |
Overall Height | 0.319 in |
Material Flammability Standard | UL94 V-0 |
Number of Holes | 1 |
Style | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.