Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3085 |
5000 + | £ 0.3015 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Adjustability | Fixed |
Base Material | Rubber Based Adhesive |
Colour | Black |
Full Material | Polyvinyl Chloride |
Mounting Method | Adhesive |
Base Length | 31 mm |
Base Length | 1.22 in |
Compatible Cable Diameter | 3.2 mm |
Compatible Cable Diameter | 0.126 in |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.