Menu Search

Cable Conduit 90° Elbow M21 Black PA

This P-Style Conduit is made from Black Nylon. It features an elbow external thread. It is free from Halogen, Suphur and Phosphorus. It is suitable for high temperature applications up to 120 degrees celsius (100 degrees celsuis for moving applications). The product is highly flexible, has high impact strength and recovers if crushed. It is self-extinguishing and high abrasion resistant. It also features high UV resistance, and is resistant to solvents and oils. It is typically applied in a range of machinery and in public buildings.
Item code:

494617

90 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 19.5802
10 - 249 £ 13.9858
250 + £ 12.7144
Standard pack: 10

Order any quantity

Total price:

£ 19.58

1 x £ 19.5802

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us