Quantity | Unit price |
---|---|
100 - 499 | £ 1.1514 |
500 - 999 | £ 1.1281 |
1000 + | £ 1.1048 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Conduit Form | Split |
Full Material | Low Density Polyethylene |
Priced Per | Metre |
Inside Diameter | 8.4 mm |
Inside Diameter | 0.331 in |
Outside Diameter | 11.7 mm |
Outside Diameter | 0.461 in |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Commodity Code | 3917320090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue