Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Conduit Form Inside Diameter View
£ 12.9051 - £ 19.8739 90 In stock
£ 1.5523 - £ 1.592 37 In stock
£ 13.9357 - £ 13.9357 Request the lead time here
494618 £ 119.077 - £ 119.077 14 In stock
Unsplit
£ 1.2687 - £ 1.3215 Request the lead time here
Unsplit
£ 2.1539 - £ 2.1539 2550 In stock
Unsplit
£ 5.0165 - £ 5.0165 Request the lead time here
Unsplit
£ 1.3896 - £ 1.4591 Request the lead time here
Unsplit
£ 1.4591 - £ 1.5147 40200 In stock
Split
CT-S23-A-PE-BK £ 4.5719 - £ 4.6691 Request the lead time here
Split
£ 0.9908 - £ 1.0325 Request the lead time here
Split
£ 113.5454 - £ 118.6722 Request the lead time here
Unsplit
494600 £ 144.7785 - £ 144.7785 1 In stock
Unsplit
£ 2.1586 - £ 15.6081 278 In stock
£ 3.7371 - £ 25.2967 110 In stock
£ 8.1214 - £ 8.9336 522 In stock
£ 1.8213 - £ 1.8618 485 In stock
£ 191.8238 - £ 191.8238 Request the lead time here
Unsplit
£ 225.9615 - £ 225.9615 Request the lead time here
Unsplit
19.1 mm
£ 1.4452 - £ 1.5008 Request the lead time here
Unsplit
  • of 3
Cable Conduit 90° Elbow M21 Black PA

494617

Price Range
£ 19.8739 - £ 12.9051

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Conduit M21 Straight PA Black

494616

Price Range
£ 1.592 - £ 1.5523

Stock Levels
37 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Conduit M28 Straight PA Black

494624

Price Range
£ 13.9357 - £ 13.9357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Conduit Unsplit 25.0 mm 19.1 mm 25.0 m PA Black

494618

Price Range
£ 119.077 - £ 119.077

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Conduit Unsplit 13.0 mm 9.9 mm 100.0 m LDPE Black

CT-10-A-LDPEBK

Price Range
£ 1.3215 - £ 1.2687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Commodity Code
    3926909790
Conduit Unsplit 21.2 mm 16.6 mm 50.0 m LDPE Black

CT-17-A-LDPEBK

Price Range
£ 2.1539 - £ 2.1539

Stock Levels
2550 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Commodity Code
    3917320090
Conduit Unsplit 34.5 mm 29.0 mm 50.0 m LDPE Black

CT-29-A-LDPEBK

Price Range
£ 5.0165 - £ 5.0165

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Unsplit 11.7 mm 8.4 mm 100.0 m PA Black

CT-8.5-A-PA-BK

Price Range
£ 1.4591 - £ 1.3896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 15.7 mm 12.2 mm 100.0 m LDPE Black

CT-S12-A-PE-BK

Price Range
£ 1.5147 - £ 1.4591

Stock Levels
40200 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Split 28.3 mm 23.2 mm 50.0 m LDPE Black

CT-S23-A-PE-BK

Price Range
£ 4.6691 - £ 4.5719

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 7.1 mm 4.8 mm 100.0 m LDPE Black

CT-S4.5-A-PEBK

Price Range
£ 1.0325 - £ 0.9908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Steel

494589

Price Range
£ 118.6722 - £ 113.5454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit Unsplit 20.5 mm 16.9 mm 10.0 m Steel Black

494600

Price Range
£ 144.7785 - £ 144.7785

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Cable Conduit 90° Elbow M20 Black PA

494613

Price Range
£ 15.6081 - £ 2.1586

Stock Levels
278 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Cable Conduit 90° Elbow M25 Black PA

494621

Price Range
£ 25.2967 - £ 3.7371

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Conduit M20 Straight PA Black

494612

Price Range
£ 8.9336 - £ 8.1214

Stock Levels
522 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Conduit M25 Straight PA Black

494620

Price Range
£ 1.8618 - £ 1.8213

Stock Levels
485 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Conduit Unsplit 20.0 mm 14.8 mm 50.0 m PA Black

494611

Price Range
£ 191.8238 - £ 191.8238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Conduit Unsplit 25.0 mm 19.1 mm 50.0 m PA Black

494619

Price Range
£ 225.9615 - £ 225.9615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    19.1 mm
Conduit Unsplit 13.0 mm 9.9 mm 100.0 m PA Black

CT-10-A-PA-BK

Price Range
£ 1.5008 - £ 1.4452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Roll
  • Commodity Code
    3917320090