Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Conduit Form Inside Diameter View
£ 241.0682 - £ 241.0682 21 In stock
Unsplit
£ 1.8482 - £ 1.8482 Request the lead time here
Unsplit
£ 4.3634 - £ 4.3634 Request the lead time here
Unsplit
£ 1.2076 - £ 1.2576 Request the lead time here
Unsplit
£ 1.8482 - £ 1.8482 70 In stock
Split
CT-S23-A-PA-BK £ 4.2661 - £ 4.3634 Request the lead time here
Split
£ 0.9199 - £ 0.9783 Request the lead time here
Split
£ 1.0412 - £ 1.0845 Request the lead time here
Unsplit
4.8 mm
£ 205.8821 - £ 215.1778 Request the lead time here
Unsplit
£ 352.1177 - £ 352.1177 Request the lead time here
Unsplit
1250891 £ 21.2788 - £ 21.2788 950 In stock
  • of 3
Conduit Unsplit 28.5 mm 22.8 mm 50.0 m PA Black

494623

Price Range
£ 241.0682 - £ 241.0682

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Material Flammability Standard
    UL94 V-2
Conduit Unsplit 15.7 mm 12.2 mm 100.0 m PA Black

CT-12-A-PA-BK

Price Range
£ 1.8482 - £ 1.8482

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Roll
  • Commodity Code
    3917320090
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m PA Black

CT-23-A-PA-BK

Price Range
£ 4.3634 - £ 4.3634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Roll
  • Commodity Code
    3917320090
Conduit Unsplit 11.7 mm 8.4 mm 100.0 m LDPE Black

CT-8.5-A-LDPE-B

Price Range
£ 1.2576 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Split 15.7 mm 12.2 mm 100.0 m PA Black

CT-S12-A-PA-BK

Price Range
£ 1.8482 - £ 1.8482

Stock Levels
70 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 28.3 mm 23.2 mm 50.0 m PA Black

CT-S23-A-PA-BK

Price Range
£ 4.3634 - £ 4.2661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3926909790
Conduit Split 7.1 mm 4.8 mm 100.0 m PA Black

CT-S4.5-A-PABK

Price Range
£ 0.9783 - £ 0.9199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Commodity Code
    3917320090
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m LDPE Black

CT-4.5-A-PE-BK

Price Range
£ 1.0845 - £ 1.0412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    4.8 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Steel

494597

Price Range
£ 215.1778 - £ 205.8821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Black

494608

Price Range
£ 352.1177 - £ 352.1177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Commodity Code
    7304900099
Conduit M12x1.5 Straight PA Black

1250891

Price Range
£ 21.2788 - £ 21.2788

Stock Levels
950 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790