Quantity | Unit price |
---|---|
1 - 9 | £ 59.819 |
10 - 29 | £ 58.6187 |
30 + | £ 57.4184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Number of Holes | 12 |
---|---|
Hole Configuration | 8.0 - 12.0 mm (x12) |
Colour | Black |
Plate Material | EPDM |
Flange Full Material | Polyamide |
Overall Length | 147.5 mm |
Overall Length | 5.807 in |
Overall Width | 59.5 mm |
Overall Width | 2.343 in |
Overall Depth | 25.0 mm |
Overall Depth | 0.984 in |
Mounting Hole Diameter | 5.5 mm |
Mounting Hole Diameter | 0.217 in |
Mounting Hole Spacing Along Width | 32.0 mm |
Mounting Hole Spacing Along Width | 1.26 in |
Price per piece incl VAT | 70.3754 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.