Menu Search

Cable Entry System 23 PA Black

This nylon cable entry plate provides tool-free connecting technology for cabling of machines and equipment. Can work with a variety of grommet variations for a wide range of cable requirements. Offers IP66 protection for use in electrical cabinets and assemblies.
Item code:

1334524

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 60.7163
10 - 29 £ 59.498
30 + £ 58.2797
Standard pack: 1

Order in multiple of 1

Total price:

£ 60.72

1 x £ 60.7163

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Number of Holes 23
Hole Configuration 4.1 - 8.1 mm (x23)
Colour Black
Plate Material EPDM
Flange Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us