Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size View
467461 £ 1.5841 - £ 1.5841 5622 In stock
M20
£ 0.5572 - £ 0.5683 75 In stock
M50
£ 0.4655 - £ 0.4849 990 In stock
M25
490660 £ 0.478 - £ 0.4877 4400 In stock
M16
£ 7.5207 - £ 10.8391 Request the lead time here
M50
490653 £ 1.3542 - £ 1.6432 Request the lead time here
PG16
490649 £ 0.3988 - £ 0.4071 23100 In stock
PG7
£ 0.869 - £ 0.869 Request the lead time here
PG13.5
467429 £ 0.1431 - £ 0.1431 5599 In stock
PG11
£ 0.4752 - £ 0.4752 1392 In stock
PG29
£ 0.1307 - £ 0.1334 2061 In stock
PG7
£ 0.2195 - £ 0.2237 17058 In stock
PG16
£ 0.7545 - £ 0.7698 2590 In stock
PG48
467452 £ 0.2126 - £ 0.2126 17017 In stock
M25
£ 0.9533 - £ 0.9727 105 In stock
M63
467463 £ 0.2084 - £ 0.2126 7500 In stock
M25
467468 £ 0.9533 - £ 0.9727 1150 In stock
M63
£ 0.7879 - £ 0.8198 4702 In stock
M32
£ 12.4738 - £ 12.7263 950 In stock
M63
£ 0.7128 - £ 1.1646 16800 In stock
PG9
  • of 3
Cable Gland Cover M20 9.0 mm 25.0 mm PA

467461

Price Range
£ 1.5841 - £ 1.5841

Stock Levels
5622 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M50 13.0 mm 56.0 mm PA

467467

Price Range
£ 0.5683 - £ 0.5572

Stock Levels
75 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    56.0 mm
  • Overall Length
    18.0 mm
  • Thread Length
    13.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M25 7.3 mm 31.0 mm PA

127502561302

Price Range
£ 0.4849 - £ 0.4655

Stock Levels
990 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    31.0 mm
  • Overall Length
    11.6 mm
  • Thread Length
    7.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M16 6.0 mm 18.0 mm Brass

490660

Price Range
£ 0.4877 - £ 0.478

Stock Levels
4400 In stock
Attributes
  • Colour
    Natural
  • Overall Diameter
    18.0 mm
  • Overall Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Full Material
    Brass
Cable Gland Cover M50 10.5 mm 54.0 mm Brass

490665

Price Range
£ 10.8391 - £ 7.5207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Diameter
    54.0 mm
  • Overall Length
    14.5 mm
  • Thread Length
    10.5 mm
  • Full Material
    Brass
Cable Gland Cover PG16 6.5 mm 24.0 mm PA

490653

Price Range
£ 1.6432 - £ 1.3542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Diameter
    24.0 mm
  • Overall Length
    9.5 mm
  • Thread Length
    6.5 mm
  • Full Material
    Polyamide
Cable Gland Cover PG7 5.5 mm 14.0 mm Brass

490649

Price Range
£ 0.4071 - £ 0.3988

Stock Levels
23100 In stock
Attributes
  • Colour
    Natural
  • Overall Diameter
    14.0 mm
  • Overall Length
    8.0 mm
  • Thread Length
    5.5 mm
  • Full Material
    Brass
Cable Gland Cover PG13.5 9.0 mm 25.0 mm PA

464095

Price Range
£ 0.869 - £ 0.869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG11 9.0 mm 22.0 mm PA

467429

Price Range
£ 0.1431 - £ 0.1431

Stock Levels
5599 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    22.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG29 11.0 mm 44.0 mm PA

467433

Price Range
£ 0.4752 - £ 0.4752

Stock Levels
1392 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    44.0 mm
  • Overall Length
    16.0 mm
  • Thread Length
    11.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG7 8.0 mm 15.0 mm PA

467437

Price Range
£ 0.1334 - £ 0.1307

Stock Levels
2061 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    15.0 mm
  • Overall Length
    12.5 mm
  • Thread Length
    8.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG16 10.0 mm 27.0 mm PA

467441

Price Range
£ 0.2237 - £ 0.2195

Stock Levels
17058 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    27.0 mm
  • Overall Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG48 14.0 mm 68.0 mm PA

467446

Price Range
£ 0.7698 - £ 0.7545

Stock Levels
2590 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    68.0 mm
  • Overall Length
    19.5 mm
  • Thread Length
    14.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M25 10.0 mm 30.0 mm PA

467452

Price Range
£ 0.2126 - £ 0.2126

Stock Levels
17017 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    30.0 mm
  • Overall Length
    15.5 mm
  • Thread Length
    10.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M63 14.0 mm 68.0 mm PA

467457

Price Range
£ 0.9727 - £ 0.9533

Stock Levels
105 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    68.0 mm
  • Overall Length
    19.0 mm
  • Thread Length
    14.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M25 10.0 mm 30.0 mm PA

467463

Price Range
£ 0.2126 - £ 0.2084

Stock Levels
7500 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    30.0 mm
  • Overall Length
    15.5 mm
  • Thread Length
    10.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M63 14.0 mm 68.0 mm PA

467468

Price Range
£ 0.9727 - £ 0.9533

Stock Levels
1150 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    68.0 mm
  • Overall Length
    19.0 mm
  • Thread Length
    14.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M32 8.3 mm 37.1 mm PA

127503261302

Price Range
£ 0.8198 - £ 0.7879

Stock Levels
4702 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    37.1 mm
  • Overall Length
    12.4 mm
  • Thread Length
    8.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M63 10.5 mm 67.0 mm Brass

490666

Price Range
£ 12.7263 - £ 12.4738

Stock Levels
950 In stock
Attributes
  • Colour
    Natural
  • Overall Diameter
    67.0 mm
  • Overall Length
    15.0 mm
  • Thread Length
    10.5 mm
  • Full Material
    Brass
Cable Gland Cover PG9 6.0 mm 17.0 mm Brass

490650

Price Range
£ 1.1646 - £ 0.7128

Stock Levels
16800 In stock
Attributes
  • Colour
    Natural
  • Overall Diameter
    17.0 mm
  • Overall Length
    9.0 mm
  • Thread Length
    6.0 mm
  • Full Material
    Brass