Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size View
£ 0.1334 - £ 0.1334 6413 In stock
PG7
£ 0.2237 - £ 0.2237 Request the lead time here
PG16
£ 0.6767 - £ 0.6906 822 In stock
PG42
£ 0.1403 - £ 0.1431 4254 In stock
PG11
467443 £ 0.4669 - £ 0.4752 1000 In stock
PG29
£ 0.1334 - £ 0.1334 9555 In stock
M16
£ 0.4446 - £ 0.4446 6 In stock
M40
467459 £ 0.1307 - £ 0.1334 1315 In stock
M16
£ 0.4363 - £ 0.4446 3079 In stock
M40
£ 0.3043 - £ 0.3168 150 In stock
M20
£ 0.3988 - £ 0.4071 9300 In stock
M12
£ 0.9505 - £ 1.1464 9500 In stock
PG13.5
  • of 3
Cable Gland Cover PG7 8.0 mm 15.0 mm PA

467427

Price Range
£ 0.1334 - £ 0.1334

Stock Levels
6413 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Overall Length
    12.5 mm
  • Thread Length
    8.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG16 10.0 mm 27.0 mm PA

467431

Price Range
£ 0.2237 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    27.0 mm
  • Overall Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG42 13.0 mm 62.0 mm PA

467435

Price Range
£ 0.6906 - £ 0.6767

Stock Levels
822 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    62.0 mm
  • Overall Length
    18.5 mm
  • Thread Length
    13.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG11 9.0 mm 22.0 mm PA

467439

Price Range
£ 0.1431 - £ 0.1403

Stock Levels
4254 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    22.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
Cable Gland Cover PG29 11.0 mm 44.0 mm PA

467443

Price Range
£ 0.4752 - £ 0.4669

Stock Levels
1000 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    44.0 mm
  • Overall Length
    16.0 mm
  • Thread Length
    11.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M16 8.0 mm 19.0 mm PA

467448

Price Range
£ 0.1334 - £ 0.1334

Stock Levels
9555 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    19.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M40 11.0 mm 46.0 mm PA

467455

Price Range
£ 0.4446 - £ 0.4446

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    46.0 mm
  • Overall Length
    16.0 mm
  • Thread Length
    11.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M16 8.0 mm 19.0 mm PA

467459

Price Range
£ 0.1334 - £ 0.1307

Stock Levels
1315 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M40 11.0 mm 46.0 mm PA

467466

Price Range
£ 0.4446 - £ 0.4363

Stock Levels
3079 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Overall Length
    16.0 mm
  • Thread Length
    11.0 mm
  • Full Material
    Polyamide
Cable Gland Cover M20 6.3 mm 24.7 mm PA

127502061302

Price Range
£ 0.3168 - £ 0.3043

Stock Levels
150 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    24.7 mm
  • Overall Length
    9.7 mm
  • Thread Length
    6.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M12 5.0 mm 14.0 mm Brass

490659

Price Range
£ 0.4071 - £ 0.3988

Stock Levels
9300 In stock
Attributes
  • Colour
    Natural
  • Overall Diameter
    14.0 mm
  • Overall Length
    7.0 mm
  • Thread Length
    5.0 mm
  • Full Material
    Brass
Cable Gland Cover PG13.5 6.5 mm 22.0 mm Brass

490652

Price Range
£ 1.1464 - £ 0.9505

Stock Levels
9500 In stock
Attributes
  • Colour
    Natural
  • Overall Diameter
    22.0 mm
  • Overall Length
    9.5 mm
  • Thread Length
    6.5 mm
  • Full Material
    Brass