Quantity | Unit price |
---|---|
10 - 499 | £ 2.1012 |
500 + | £ 2.0597 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Number of Conductors | 3 |
Cable Bundle Diameter Range | 5.0 - 7.0 mm |
Cable Bundle Diameter Range | 0.197 - 0.276 in |
Full Material | Ethylene Propylene Diene Monomer |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue