Quantity | Unit price |
---|---|
10 - 79 | £ 7.8097 |
80 + | £ 7.6569 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 33.0 mm |
---|---|
Base Length | 1.299 in |
Base Width | 34.0 mm |
Base Width | 1.339 in |
Compatible Plate Height | 6.0 mm |
Compatible Plate Height | 0.236 in |
Final End Force | 22.0 N |
Final End Force | 22.0 N |
Initial End Force | 6.0 N |
Initial End Force | 6.0 N |
Nose Diameter | 8.0 mm |
Nose Diameter | 0.315 in |
Nose Projection | 8.0 mm |
Nose Projection | 0.315 in |
Overall Length | 59.0 mm |
Overall Length | 2.323 in |
Colour | Black |
Finish | Matt |
Full Material | Polyamide |
Handle Type | Knob Handle |
Mounting Hole Distance | 23.0 mm |
Mounting Hole Distance | 0.906 in |
Nose Material | Stainless Steel |
Head Diameter | 21.0 mm |
Head Diameter | 0.827 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.