Menu Search

Locknut for PE M20 27.0 mm PA Grey

This locknut is designed to lock a metric cable gland in place. It is grey and made of UL94 V-2 glass filled nylon.
Item code:

CGLN-M20

4044 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.1208
Standard pack: 100

Order in multiple of 100

Total price:

£ 12.08

100 x £ 0.1208

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material Flammability Standard UL94 V-2
Thread Size M20
Commodity Code 3926909790
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us