Menu Search

Locknut for PE PG36 60.0 mm PA Grey

This locknut is designed to lock a PG threaded cable gland in place. It is grey and made of UL94 V-2 glass filled nylon.
Item code:

CGLN-PG36

21 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 1.1575
Standard pack: 50

Order in multiple of 50

Total price:

£ 57.88

50 x £ 1.1575

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material Flammability Standard UL94 V-2
Thread Size PG36
Commodity Code 3926909790
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us