Menu Search

Cable Gland Locknuts

In stock

Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Thread Size View
£ 1.2025 - £ 1.227 Request the lead time here
M25
£ 2.4133 - £ 2.4695 1800 In stock
M63
£ 1.8699 - £ 1.9124 Request the lead time here
1
490714 £ 0.3849 - £ 0.3932 275 In stock
PG13.5
£ 1.4452 - £ 1.473 Request the lead time here
PG36
£ 0.6225 - £ 0.6225 Request the lead time here
M16
£ 3.1748 - £ 3.2463 1009 In stock
M40
490721 £ 0.3411 - £ 0.3477 Request the lead time here
M12
490729 £ 0.4976 - £ 0.5076 Request the lead time here
3/8
CGLN-PG9-BK £ 0.1473 - £ 0.1473 Request the lead time here
PG9
  • of 2
Locknut for PE M25 29.0 mm Brass Natural

490724

Price Range
£ 1.227 - £ 1.2025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M25
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M63 70.0 mm Brass Natural

490728

Price Range
£ 2.4695 - £ 2.4133

Stock Levels
1800 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M63
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE 1 38.0 mm Brass Natural

490732

Price Range
£ 1.9124 - £ 1.8699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    1
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG13.5 22.0 mm Brass Natural

490714

Price Range
£ 0.3932 - £ 0.3849

Stock Levels
275 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    PG13.5
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG36 41.0 mm Brass Natural

490718

Price Range
£ 1.473 - £ 1.4452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    PG36
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M16 18.0 mm Brass Natural

490722

Price Range
£ 0.6225 - £ 0.6225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M16
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M40 46.0 mm Brass Natural

490726

Price Range
£ 3.2463 - £ 3.1748

Stock Levels
1009 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M40
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE M12 14.0 mm Brass Natural

490721

Price Range
£ 0.3477 - £ 0.3411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M12
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE 3/8 19.5 mm Brass Natural

490729

Price Range
£ 0.5076 - £ 0.4976

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    3/8
  • Full Material
    Brass
  • Commodity Code
    7415330000
Locknut for PE PG9 22.0 mm PA Black

CGLN-PG9-BK

Price Range
£ 0.1473 - £ 0.1473

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    PG9
  • Full Material
    Polyamide 6 30% Glass Filled
  • Commodity Code
    3926909790