10380956
467643
| Quantity | Unit price |
|---|---|
| 50 + | £ 0.0413 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Thickness | 0.051 in |
| Thickness | 1.3 mm |
| Full Material | Neoprene |
| Thread Size | PG 7 |
| Outside Diameter | 0.63 in |
| Outside Diameter | 16.0 mm |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue