Quantity | Unit price |
---|---|
10 - 2499 | £ 0.1248 |
2500 + | £ 0.1222 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Thickness | 2.0 mm |
Thickness | 0.079 in |
Full Material | Neoprene |
Thread Size | PG42 |
Outside Diameter | 63.0 mm |
Outside Diameter | 2.48 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.